(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Belt Clip Multi Holder

Belt Clip Multi Holder

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Velcro type convenient for detaching and attaching in places where earmuffs are used frequently.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Earmuffs
  • Other
    Option
  • Width(mm)
    44
  • Length(mm)
    220
  • Material
    Main Body: Polyvinyl Chloride (PVC), Grip: ABS Resin
  • Trusco Code
    389-4711
  • Mass(g)
    27
  • Features
    Velcro type convenient for detaching and attaching in places where earmuffs are used frequently.
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : TBG-1
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Earmuffs
  • Other
    Option
  • Width(mm)
    44
  • Length(mm)
    220
  • Material
    Main Body: Polyvinyl Chloride (PVC), Grip: ABS Resin
  • Trusco Code
    389-4711
  • Mass(g)
    27
  • Features
    Velcro type convenient for detaching and attaching in places where earmuffs are used frequently.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a useful item for attaching and detaching on site where ear-muffs are used frequently.

Specification

●W x L(mm):44 x 220
●SPQ(piece):50

Materials

●Main Body: Polyvinyl Chloride
●Clip: ABS Resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)