(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flammable Gas Sensor (Part Numbers)

Part Number

Configured Part Number is shown.

HT-4500

Part Number
HT-4500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Target Gas Flammable gas / Methane / Propane / Other Product Model Gas Sensor Width(mm) 60
Depth(mm) 32 Height(mm) 152 Trusco Code 465-3718
Mass 220g Features This Product Can Switch Between High Sensitivity Mode and Low Sensitivity Mode Detection Target Gas 20 (high sensitivity) / 50 (low sensitivity)
Power Supply AA Alkaline Batteries x 4 (Included) Detection system Semiconductor Type Gas Sampling System Diffusion Type

Please check the type/dimensions/specifications of the part HT-4500 in the Flammable Gas Sensor series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)