(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Replacement Type Dust Mask TMK-10R

Replacement Type Dust Mask TMK-10R

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Compact design and lightweight at just 70 g or so.
· This resource-efficient mask using a mechanical filter without filter case is economical. Can be used for a long time, as its wide filter makes breathing easier.
[Applications]
· For sander and grinder work.
· For civil engineering work.
· For pesticide spraying (wettable powder and powder).
· For cleaning tasks.
· Wet type polishing work
· For digging/pulverizing work
· Dusty work that generates tar mist
· For working at sites where oil mist occurs
· Other General Dust Work

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL1
  • Length × width(mm)
    99×102
  • Size
    M
  • Intake Resistance(Pa)
    70 or Less
  • Ventilation Resistance(Pa)
    60 or Less
  • Particle collection efficiency (%)
    82 or more
  • Trusco Code
    415-4452
  • Mass(g)
    70
  • Replacement Parts
    Filter Material: TRF (Sold Separately)
  • National Certification
    National Certification RL1, Qualified Product (No. TM513)
  • Application
    Sander or grinder work, construction work, pesticide spraying (wettable powder/powder), cleaning work
  • Features
    Compact design and lightweight at just 70 g or so. An energy-saving mask that uses a mechanical filter without a filter case and with great economy. The large filtration area prevents increases in inhalation resistance and enables long time use.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : TMK-10R-1
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL1
  • Length × width(mm)
    99×102
  • Size
    M
  • Intake Resistance(Pa)
    70 or Less
  • Ventilation Resistance(Pa)
    60 or Less
  • Particle collection efficiency (%)
    82 or more
  • Trusco Code
    415-4452
  • Mass(g)
    70
  • Replacement Parts
    Filter Material: TRF (Sold Separately)
  • National Certification
    National Certification RL1, Qualified Product (No. TM513)
  • Application
    Sander or grinder work, construction work, pesticide spraying (wettable powder/powder), cleaning work
  • Features
    Compact design and lightweight at just 70 g or so. An energy-saving mask that uses a mechanical filter without a filter case and with great economy. The large filtration area prevents increases in inhalation resistance and enables long time use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)