(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Bubble Wrap, Minapack Width: 1200 mm

Bubble Wrap, Minapack Width: 1200 mm

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    1200
  • Length (m)
    42
  • Material
    Polyethylene (PE)
  • Trusco Code
    000-7927
  • Features
    Lightweight, transparent, and highly cushioning material. Has excellent chemical resistance against, for example, acid, alkali, and oil. Has excellent water and moisture resistance. Easy to cut, heat seal, and punch. Large roll type.
  • Mass(g)
    3300
  • Use
    For packaging for moving. Protection or cushioning material for low voltage products, furniture, or glass. For packaging of machinery, food, etc.
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : MP-401S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    1200
  • Length (m)
    42
  • Material
    Polyethylene (PE)
  • Trusco Code
    000-7927
  • Features
    Lightweight, transparent, and highly cushioning material. Has excellent chemical resistance against, for example, acid, alkali, and oil. Has excellent water and moisture resistance. Easy to cut, heat seal, and punch. Large roll type.
  • Mass(g)
    3300
  • Use
    For packaging for moving. Protection or cushioning material for low voltage products, furniture, or glass. For packaging of machinery, food, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)