(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PIG® Mat Light Weight (Perforated)

PIG® Mat Light Weight (Perforated)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

1.5 mm thick polypropylene mat absorber that absorbs both oil and liquids.
[Features]
·Eight layers of polypropylene mats are thermo-compressed, and even with a thickness of 1.5 mm, they have excellent durability and abrasion resistance.
·It has high absorption performance, and the fine fiber structure holds liquid firmly, so even if you lift the mat, the liquid will not drip.
·Absorbs water, cooling water, oil, solvents, etc.
·It can be easily cut with a perforation or scissors, and only the required length can be used.
·Evenly spaced bonding points that absorb liquids quickly.
[Applications]
·Convenient for daily maintenance of machines, etc., and absorption of small amounts of liquid.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    1.5
  • Features
    Excels in absorbency, durability, and abrasion resistance. (8 layers of highly absorbent polypropylene mats are heat-crimped together.)
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)
Part Number
Amount Of Content

Refine by

  • 1 Box (100 Sheets)
  • 1 Box (200 Sheets)
  • Clear
Oil Absorbency

Refine by

  • 41.8 L/Box
  • 83.6 L / Box
  • Clear
Trusco Code

Refine by

  • 364-6815
  • 406-0725
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
41.8 L/Box
364-6815
1 Day(s)
-

Part Number : MAT155A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    41.8 L/Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    1.5
  • Trusco Code
    364-6815
  • Mass(g)
    4100
  • Features
    Excels in absorbency, durability, and abrasion resistance. (8 layers of highly absorbent polypropylene mats are heat-crimped together.)
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)
1 Box (200 Sheets)
83.6 L / Box
406-0725
1 Day(s)
-

Part Number : MAT204A
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils, Water and Solvents
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    1.5
  • Trusco Code
    406-0725
  • Mass(g)
    8200
  • Features
    Excels in absorbency, durability, and abrasion resistance. (8 layers of highly absorbent polypropylene mats are heat-crimped together.)
  • Specifications
    Perforated
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)