(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Oil Clean Block

Oil Clean Block

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A 2 kg pack that can be inserted in a mesh bag. Easy to handle and suitable for all shapes. Suitable for all machine shapes. Also effective as an oil leak stopper.
[Applications]
· For oil and water.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Tube
  • Application
    For Oil/Water
  • Oil absorption(L)
    0.89
  • Length(m)
    0.9
  • Outer Diameter(mm)
    70
  • Trusco Code
    123-7233
  • Mass(g)
    20000
  • Features
    A 2 kg pack that can be inserted in a mesh bag. Is easy to handle and is suitable for all machine shapes. Also effective as an oil leak stopper.
  • Material
    Natural diatomaceous earth
  • Mineral texture
    Porous Ceramics Mainly Composed of Quartz and Anorthite
  • Amount Of Content
    1 Box (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Box (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 pcs)
1 Day(s)
-

Part Number : OC-2B
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (10 pcs)

Specificationtitle

  • Product Type
    Tube
  • Application
    For Oil/Water
  • Oil absorption(L)
    0.89
  • Length(m)
    0.9
  • Outer Diameter(mm)
    70
  • Trusco Code
    123-7233
  • Mass(g)
    20000
  • Features
    A 2 kg pack that can be inserted in a mesh bag. Is easy to handle and is suitable for all machine shapes. Also effective as an oil leak stopper.
  • Material
    Natural diatomaceous earth
  • Mineral texture
    Porous Ceramics Mainly Composed of Quartz and Anorthite

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)