(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Flexible Hook (Adhesive Tape Type)

Flexible Hook (Adhesive Tape Type)【2 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Comes with adhesive tape that can be easily attached to decorative plywood, concrete, etc.
· As the hook can be turned in all directions, it can also be attached to ceilings, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Adhesive Tape
  • Withstand load(kg)
    2
  • Longitudinal(mm)
    62
  • Side(mm)
    45
  • Number of Pieces Per Pack(Nos.)
    2
  • Trusco Code
    005-5123
  • Advantage
    Includes adhesive tape for easy mounting on decorative plywood and concrete.
  • Specifications
    Adhesive Tape Type
  • Mass(g/pack)
    46
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

2 Pieces Per Package

Part Number : OH-7N
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Product Model
    Adhesive Tape
  • Withstand load(kg)
    2
  • Longitudinal(mm)
    62
  • Side(mm)
    45
  • Number of Pieces Per Pack(Nos.)
    2
  • Trusco Code
    005-5123
  • Advantage
    Includes adhesive tape for easy mounting on decorative plywood and concrete.
  • Specifications
    Adhesive Tape Type
  • Mass(g/pack)
    46

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)