(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Library, Double-Doored Stack (Part Numbers)

Library, Double-Doored Stack

Click this image to zoom it.

Move the mouse over the image to zoom

  • Library, Double-Doored Stack
  • Library, Double-Doored Stack
  • Library, Double-Doored Stack
  • Library, Double-Doored Stack

[Features]
· A4 size documents and materials can be efficiently stored.

(i)Caution

  • When placing the upper and lower placement dual use type on the bottom, use a base (FB40-G06).

Part Number

Configured Part Number is shown.

FH40-G7

Part Number
FH40-G7
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight (mm) Installation Type Maximum Load (kg/unit) Uniform Load Capacity (kg / level) Accessory Shelf Board Pitch
(mm)
Additional shelf board Trusco Code Compatible Base Mass
(kg)
Amount Of Content
1 Piece(s) Quote 750For both upper and lower placement12060Cylinder lock, shelf board x 130N-33520-6626FB40-G0619.01 unit

Loading...

  1. 1

Basic Information

Width (mm) 880 Depth (mm) 400 Product Type Finished product
Color Neogray Compatible metal fittings to prevent tipping over TK/NTK Type Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part FH40-G7 in the Library, Double-Doored Stack series.

Products like this...

Part Number
FH40-G11
FH40-G19
FH40-G4
Part NumberMinimum order quantityVolume DiscountDays to ShipHeight (mm) Installation Type Maximum Load (kg/unit) Uniform Load Capacity (kg / level) Accessory Shelf Board Pitch
(mm)
Additional shelf board Trusco Code Compatible Base Mass
(kg)
Amount Of Content
1 Piece(s) Quote 1110For both upper and lower placement18060Cylinder lock, shelf board x 230N-33520-6685FB40-G0628.0-
1 Piece(s) Quote 1860Dedicated for bottom support20060Cylinder lock, shelf board x 430N-33520-6804-47.0-
1 Piece(s) Quote 390For upper placement only60-Cylinder lock--520-6596-10.5-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)