(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Melamine Signs

Click this image to zoom it.

Move the mouse over the image to zoom

Melamine Signs

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· An instantly recognizable sign.
· Non-reflective type.
[Applications]
· Use in car parks and on premises (Cannot be used on public roads).

Basic Specifications

  • Product Model
    Safety Sign
  • Material
    Steel
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content Details

Refine by

  • Closed to Vehicular Traffic
  • Designated Direction Only
  • Go Slow
  • No Admittance for Vehicles
  • STOP
  • Clear
Longitudinal(mm)

Refine by

  • 600
  • 640
  • Clear
Side(mm)

Refine by

  • 600
  • 800
  • Clear
Trusco Code

Refine by

  • 354-2777
  • 354-2769
  • 354-2734
  • 354-2726
  • 354-2718
  • 354-2700
  • 423-2615
  • 423-2607
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Closed to Vehicular Traffic
600
600
354-2700
12 Day(s)
-

Part Number : ARR-302
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Steel
  • Display Content Details
    Closed to Vehicular Traffic
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Trusco Code
    354-2700
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500
1 pc.
No Admittance for Vehicles
600
600
354-2718
12 Day(s)
-

Part Number : ARR-303
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Steel
  • Display Content Details
    No Admittance for Vehicles
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Trusco Code
    354-2718
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500
1 pc.
Designated Direction Only
600
600
354-2726
12 Day(s)
-

Part Number : ARR-311-A
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Steel
  • Display Content Details
    Designated Direction Only
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Trusco Code
    354-2726
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500
1 pc.
Designated Direction Only
600
600
423-2607
12 Day(s)
-

Part Number : ARR-311-AR
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Steel
  • Display Content Details
    Designated Direction Only
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Trusco Code
    423-2607
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500
1 pc.
Designated Direction Only
600
600
354-2734
12 Day(s)
-

Part Number : ARR-311-B
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Steel
  • Display Content Details
    Designated Direction Only
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Trusco Code
    354-2734
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500
1 pc.
Designated Direction Only
600
600
423-2615
12 Day(s)
-

Part Number : ARR-311-BR
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Steel
  • Display Content Details
    Designated Direction Only
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Trusco Code
    423-2615
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500
1 pc.
Go Slow
640
800
354-2769
12 Day(s)
-

Part Number : ARR-329
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Steel
  • Display Content Details
    Go Slow
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Longitudinal(mm)
    640
  • Side(mm)
    800
  • Trusco Code
    354-2769
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500
1 pc.
STOP
640
800
354-2777
12 Day(s)
-

Part Number : ARR-330
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Material
    Steel
  • Display Content Details
    STOP
  • Mounting Type
    Two holes respectively in upper and lower portions of the main body
  • Longitudinal(mm)
    640
  • Side(mm)
    800
  • Trusco Code
    354-2777
  • Features
    Labeling that can be understood at a glance. It is a nonreflective type.
  • Specifications
    Mounting Method: Bracket (brackets not included)
  • Mass(g)
    1500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)