(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ALSAT Automatic Hand Sanitizer

ALSAT Automatic Hand Sanitizer

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Automatically sprays alcohol disinfectant just by holding your hand over it.
· Commercially available liquid alcohol type disinfectant can be utilized.
· Spray port: 6 hole specification.
· Powered by 4 AA alkaline batteries, so it can be installed anywhere.

[Application]
· For hand sanitizing.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Automatic Hand Sanitizer
  • Width x Depth x Height(mm)
    163×172×304
  • Main body: option
    Main Body
  • Spray amount(ml/count)
    0.7~1.3
  • Trusco Code
    397-0396
  • Mass(g)
    670
  • Features
    Disinfecting alcohol is automatically dispensed by simply holding out one's hands. Can use commercial liquid alcohol disinfectant. Operated with 4 AA alkaline batteries, so any installation location is possible.
  • Application
    Hand sanitizer.
  • Power Supply
    AA Alkaline Batteries x 4 (Sold Separately)
  • Disinfectant solution storage capacity
    350ml
  • Material
    (Back Plate, Bottom Plate, Auxiliary Plate) ABS Resin (Main Body, Tray) Polypropylene (PP)
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 Day(s)
-

Part Number : AL10
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Automatic Hand Sanitizer
  • Width x Depth x Height(mm)
    163×172×304
  • Main body: option
    Main Body
  • Spray amount(ml/count)
    0.7~1.3
  • Trusco Code
    397-0396
  • Mass(g)
    670
  • Features
    Disinfecting alcohol is automatically dispensed by simply holding out one's hands. Can use commercial liquid alcohol disinfectant. Operated with 4 AA alkaline batteries, so any installation location is possible.
  • Application
    Hand sanitizer.
  • Power Supply
    AA Alkaline Batteries x 4 (Sold Separately)
  • Disinfectant solution storage capacity
    350ml
  • Material
    (Back Plate, Bottom Plate, Auxiliary Plate) ABS Resin (Main Body, Tray) Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The alcohol disinfectant automatically ejects by simply holding your hand.
●A commercially available fluid or liquid alcohol type disinfectant can be used.

Specification

●Injection Quantity(ml/times):0.7 to 1.3
●SPQ(piece):1
●Power Supply: AA Alkaline Dry Battery x 4(sold separately)
●Disinfectant Solution Storage Capacity: 350ml

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)