(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Phillips Precision Screwdriver

Phillips Precision Screwdriver

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Shaft Diameter(mm)

Refine by

  • 3
  • 3.5
  • Clear
Total Length(mm)

Refine by

  • 115
  • 126
  • Clear
Weight(g)

Refine by

  • 26
  • 38
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3
115
26
1 Day(s)
-

Part Number : DK-25
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Stainless
  • Shaft Diameter(mm)
    3
  • Total Length(mm)
    115
  • Weight(g)
    26
3.5
126
38
1 Day(s)
-

Part Number : DK-26
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 1
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Stainless
  • Shaft Diameter(mm)
    3.5
  • Total Length(mm)
    126
  • Weight(g)
    38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The ideal driver for installing and detaching screwdriver.

Specification

●SPQ(piece):10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)