(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Engineer Box

Engineer Box

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Strong, as it is made from ABS resin.

Basic Specifications

  • Specifications
    • STOCK
  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    425 × 235 × 180
  • Case color
    Blue
  • Mass(g)
    1850
  • Effective inside dimension, frontage(mm)
    400
  • Effective inside dimension, depth(mm)
    200
  • Effective inside dimension, height(mm)
    95
  • Trusco Code
    153-0828
  • Features
    Strong, as it is made from ABS resin.
  • Material
    ABS Resin
  • Specification 1
    With Tray x 2 Levels Interlocked to Lid Open/Close Action (Not Removable), Accepts Cylinder Lock with 5.0 mm Hole Diameter

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : PE-420
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Resin Tool Box
  • Case Size (Frontage x Depth x Height)(mm)
    425 × 235 × 180
  • Case color
    Blue
  • Mass(g)
    1850
  • Effective inside dimension, frontage(mm)
    400
  • Effective inside dimension, depth(mm)
    200
  • Effective inside dimension, height(mm)
    95
  • Trusco Code
    153-0828
  • Features
    Strong, as it is made from ABS resin.
  • Material
    ABS Resin
  • Specification 1
    With Tray x 2 Levels Interlocked to Lid Open/Close Action (Not Removable), Accepts Cylinder Lock with 5.0 mm Hole Diameter

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

 
Engineer Box

 Engineer Box

Made of ABS resin

 Engineer Box

Inner tray is included

Specifications

 Engineer Box

Dimensional Drawing

Part NumberPE-420
Length425 mm
Width235 mm
Height180 mm
Weight1.85 kg
ColorBlue

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)