(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Twin Lenses Type Protective Glasses (For Soft Rubber Temples)

Click this image to zoom it.

Move the mouse over the image to zoom

Twin Lenses Type Protective Glasses (For Soft Rubber Temples)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Lenses treated to prevent fogging and scratching.
· Can be manufactured with a specific angle setting by special order.
· Utilizes lenses with UV-cut (99.9%) specifications.·
[Applications]
· Protection from debris coming from directly in front of the wearer when cutting, brush cutting, woodworking, cutting lumber, polishing, etc.

Basic Specifications

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Lens Material
    Polycarbonate (Anti-fog Processing, Scratch Resistant Processing)
  • Frame Material
    Nylon
  • Features
    With nose pad
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shields
  • Mass(g)
    29
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frame Color

Refine by

  • Blue
  • Gray
  • Red
  • Clear
Trusco Code

Refine by

  • 379-3826
  • 379-3818
  • 379-3800
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Blue
379-3800
13 Day(s) or more
-

Part Number : YS-88-BLU
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Frame Color
    Blue
  • Lens Thickness(mm)
    2
  • Trusco Code
    379-3800
  • Lens Material
    Polycarbonate (Anti-fog Processing, Scratch Resistant Processing)
  • Frame Material
    Nylon
  • Features
    With nose pad
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shields
  • Mass(g)
    29
1 pc.
Gray
379-3818
13 Day(s) or more
-

Part Number : YS-88-GRY
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Frame Color
    Gray
  • Lens Thickness(mm)
    2
  • Trusco Code
    379-3818
  • Lens Material
    Polycarbonate (Anti-fog Processing, Scratch Resistant Processing)
  • Frame Material
    Nylon
  • Features
    With nose pad
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shields
  • Mass(g)
    29
1 pc.
Red
379-3826
13 Day(s) or more
-

Part Number : YS-88-WIN
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    None
  • Lens Color
    Clear
  • Frame Color
    Red
  • Lens Thickness(mm)
    2
  • Trusco Code
    379-3826
  • Lens Material
    Polycarbonate (Anti-fog Processing, Scratch Resistant Processing)
  • Frame Material
    Nylon
  • Features
    With nose pad
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shields
  • Mass(g)
    29

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)