(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Broom Bururon TF-N

Broom Bururon TF-N

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· The handle turns 180 degrees; ideal for cleaning gaps and stairs.
· The broom (C227-000X-MB-DB) can be combined as a set with a dustpan (C228-000N-MB-DB) (sold separately).

Basic Specifications

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    230×660~1025
  • Detailing Type
    Broom
  • Mass(g)
    260
  • Trusco Code
    000-8419
  • Features
    Includes comb for easily removing dust attached to brush.
  • Material
    Handle: Aluminum / Head: Polypropylene (PP) / Hair: Polypropylene (PP), Polyester, Static Eliminating Horse Hair
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : C228-000N-MB-DB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brooms
  • Broom Type
    Swivel Brooms
  • Width x Length(mm)
    230×660~1025
  • Detailing Type
    Broom
  • Mass(g)
    260
  • Trusco Code
    000-8419
  • Features
    Includes comb for easily removing dust attached to brush.
  • Material
    Handle: Aluminum / Head: Polypropylene (PP) / Hair: Polypropylene (PP), Polyester, Static Eliminating Horse Hair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)