(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dustpan T-D-BL

Dustpan T-D-BL

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Since the tip is rubberized, fine dust can be thoroughly picked up.
· Guards are attached to the bottom of the dustpan, making it durable in harsh operating conditions, including extensive dragging, etc.

Basic Specifications

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    277×316×815
  • Mass(g)
    1000
  • Trusco Code
    303-5280
  • Features
    As there is rubber attached to the tip, even finer dust can be collected completely. As there is a guard on the bottom part of this dust pan, it will last long even in tough usage conditions like dragging.
  • Material
    Main Body/Handle: Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : C304-000X-MB
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Dustpans
  • Dustpan Type
    Large Type
  • Frontage x Depth x Height(mm)
    277×316×815
  • Mass(g)
    1000
  • Trusco Code
    303-5280
  • Features
    As there is rubber attached to the tip, even finer dust can be collected completely. As there is a guard on the bottom part of this dust pan, it will last long even in tough usage conditions like dragging.
  • Material
    Main Body/Handle: Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)