(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hook Catch

Hook Catch

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Easy to install and remove.
· Fall prevention equipment which can be used by mounting a hook catch to a full-thread screw (3/8 inch) embedded in the ceiling and attaching the hook of the safety belt.

Basic Specifications

  • Commodity Classification
    Temporary Facility
  • Length x Width(mm)
    75X75
  • Trusco Code
    366-8746
  • Features 1
    Easy to mount and remove. This is falling prevention tool, as mounting hook catch brackets on all screws (3/8 inches) embedded into ceiling, then hook safety belt.
  • Features 2
    3/8 inch (3 minutes) only for fully threaded bolts
  • Mass(g)
    265
  • Material: Body
    Steel
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 3265
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Temporary Facility
  • Length x Width(mm)
    75X75
  • Trusco Code
    366-8746
  • Features 1
    Easy to mount and remove. This is falling prevention tool, as mounting hook catch brackets on all screws (3/8 inches) embedded into ceiling, then hook safety belt.
  • Features 2
    3/8 inch (3 minutes) only for fully threaded bolts
  • Mass(g)
    265
  • Material: Body
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)