(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
2-Series Ladder Grad FRP / For Electric Work

Click this image to zoom it.

Move the mouse over the image to zoom

2-Series Ladder Grad FRP / For Electric Work

Standard Unit Price:
-
Days to Ship :
Quote

An FRP ladder for electrical work with a maximum weight of 130 kg.
[Features]
·The struts are made of FRP and have excellent electrical insulation.
·It has an Alflo joint structure that is resistant to twisting and bending, and has excellent durability.
·Pole grip (telephone pole support) and flexible hook are standard equipment.
[Applications]
·For ascending and descending heights.
·Since the struts are made of FRP, they can also be used in electrical work.

Basic Specifications

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    Other Items
  • Overall Length Before Extension(m)
    3 ~ 3.9
  • Effective Front Width(mm)
    345 (upper ladder) 390 (lower ladder)
  • Step Interval(mm)
    305
  • Step Width(mm)
    38
  • Features
    Pole grip (electric pole support), equipped with a flexible hook. The pillar is made of glass fiber, with excellent electrical insulation.
  • Material
    FRP (glass fiber)
  • Specifications
    ANSI Standard
  • High Pressure Resistant(V)
    35000
  • Accessories
    Pole Grip (Electric Pole Support) Flexible Hook
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Overall Length After Extension(m)

Refine by

  • 5 ~ 5.9
  • 6 ~ 6.9
  • Clear
Total Length(m)

Refine by

  • 3.14~5.27
  • 3.74~6.48
  • Clear
Trusco Code

Refine by

  • 385-8481
  • 385-8472
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
6 ~ 6.9
3.74~6.48
385-8481
Quote
-

Part Number : GLD65-WA
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    Other Items
  • Overall Length Before Extension(m)
    3 ~ 3.9
  • Overall Length After Extension(m)
    6 ~ 6.9
  • Effective Front Width(mm)
    345 (upper ladder) 390 (lower ladder)
  • Step Interval(mm)
    305
  • Step Width(mm)
    38
  • Total Length(m)
    3.74~6.48
  • Trusco Code
    385-8481
  • Features
    Pole grip (electric pole support), equipped with a flexible hook. The pillar is made of glass fiber, with excellent electrical insulation.
  • Mass(g)
    24500
  • Material
    FRP (glass fiber)
  • Specifications
    ANSI Standard
  • High Pressure Resistant(V)
    35000
  • Accessories
    Pole Grip (Electric Pole Support) Flexible Hook
1 unit
5 ~ 5.9
3.14~5.27
385-8472
Quote
-

Part Number : GLD-53WA
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Double Ladder
  • Maximum Operating Mass(kg)
    130
  • Standard
    Other Items
  • Overall Length Before Extension(m)
    3 ~ 3.9
  • Overall Length After Extension(m)
    5 ~ 5.9
  • Effective Front Width(mm)
    345 (upper ladder) 390 (lower ladder)
  • Step Interval(mm)
    305
  • Step Width(mm)
    38
  • Total Length(m)
    3.14~5.27
  • Trusco Code
    385-8472
  • Features
    Pole grip (electric pole support), equipped with a flexible hook. The pillar is made of glass fiber, with excellent electrical insulation.
  • Mass(g)
    21400
  • Material
    FRP (glass fiber)
  • Specifications
    ANSI Standard
  • High Pressure Resistant(V)
    35000
  • Accessories
    Pole Grip (Electric Pole Support) Flexible Hook

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)