(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
LED Clip Light - Total Luminous Flux 26 lm - Flexible

LED Clip Light - Total Luminous Flux 26 lm - Flexible

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Since it is a clip type, it can be installed in various locations.
· The angle can be adjusted freely, as it uses a flexible wire.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    LED Type
  • Type
    Clip Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    7
  • Power Supply
    Dry Cell Battery AA
  • Total Luminous Flux(lm)
    26
  • Size(mm)
    Width 20.6 x Depth 20.6 x Height 280
  • Number of batteries(pc.)
    1
  • Trusco Code
    384-1618
  • Mass(g)
    62
  • Material
    Aluminum
  • Accessory
    NA
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : TLC-22051A
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Clip Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    7
  • Power Supply
    Dry Cell Battery AA
  • Total Luminous Flux(lm)
    26
  • Size(mm)
    Width 20.6 x Depth 20.6 x Height 280
  • Number of batteries(pc.)
    1
  • Trusco Code
    384-1618
  • Mass(g)
    62
  • Material
    Aluminum
  • Accessory
    NA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)