(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Portable Light, High Luminosity LED Penlights

Portable Light, High Luminosity LED Penlights

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A high quality pen light that is strong against scratches and distributes light uniformly.
[Features]
· The tip is made of stainless steel and the body has been anodized, making it resistant to scratches.
· Lightweight and compact, easy to carry.
· The aspherical silicon lens achieves less light loss and distributes light evenly to the irradiated surface.
· For medium or short distance irradiation (irradiation angle approx. 60°).
· The brightness can be switched between 2 levels (high/low). It has a blinking function.
[Applications]
· As lighting for maintenance work and dark places.
· For medium-short range irradiation (irradiation angle is about 60°).

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    1
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    135
  • Outer Diameter(mm)
    14.5
  • Overall Length(mm)
    87
  • Number of batteries(pc.)
    1
  • Trusco Code
    414-3965
  • Mass(g)
    27
  • Material
    Aluminum
  • Accessory
    Pen Clip / Nylon Bag
  • Protection Grade
    IPX4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
1 Day(s)
-

Part Number : PMLP-135
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    LED Type
  • Type
    Pen Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    1
  • Power Supply
    Dry Cell Battery AAA
  • Total Luminous Flux(lm)
    135
  • Outer Diameter(mm)
    14.5
  • Overall Length(mm)
    87
  • Number of batteries(pc.)
    1
  • Trusco Code
    414-3965
  • Mass(g)
    27
  • Material
    Aluminum
  • Accessory
    Pen Clip / Nylon Bag
  • Protection Grade
    IPX4