(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Small Capacity Bolted Shelf (Vertical Partitions Provided, 100 kg Type, Height 1,800 mm)

Small Capacity Bolted Shelf (Vertical Partitions Provided, 100 kg Type, Height 1,800 mm)

Standard Unit Price:
-
Days to Ship :
30 Day(s)

TRUSCO NAKAYAMA light-duty bolt-type shelf.
Vertical partitions are easy to install with resin fasteners.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Depth(mm)

Refine by

  • 300
  • 450
  • Clear
Number of Top/Bottom Shelf Levels(Level)

Refine by

  • 4
  • 5
  • 6
  • 7
  • Clear
Details Type

Refine by

  • 3 Rows / 4 Levels
  • 3 Rows / 5 Levels
  • 3 Rows / 6 Levels
  • 3 Rows / 7 Levels
  • Clear
Trusco Code

Refine by

  • 502-2771
  • 502-2762
  • 503-9533
  • 503-9525
  • 503-9517
  • 503-9509
  • 503-9495
  • 503-9487
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
4
3 Rows / 4 Levels
503-9487
30 Day(s)
-

Part Number : 63V-35-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 4 Levels
  • Color
    Neogray
  • Trusco Code
    503-9487
  • Mass
    43.1kg
1 unit
300
5
3 Rows / 5 Levels
503-9495
30 Day(s)
-

Part Number : 63V-36-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 5 Levels
  • Color
    Neogray
  • Trusco Code
    503-9495
  • Mass
    46.7kg
1 unit
300
6
3 Rows / 6 Levels
503-9509
30 Day(s)
-

Part Number : 63V-37-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 6 Levels
  • Color
    Neogray
  • Trusco Code
    503-9509
  • Mass
    48.4kg
1 unit
300
7
3 Rows / 7 Levels
502-2762
30 Day(s)
-

Part Number : 63V-38-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    300
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 7 Levels
  • Color
    Neogray
  • Trusco Code
    502-2762
  • Mass
    51.1kg
1 unit
450
4
3 Rows / 4 Levels
503-9517
30 Day(s)
-

Part Number : 63X-35-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 4 Levels
  • Color
    Neogray
  • Trusco Code
    503-9517
  • Mass
    54kg
1 unit
450
5
3 Rows / 5 Levels
503-9525
30 Day(s)
-

Part Number : 63X-36-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    5
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 5 Levels
  • Color
    Neogray
  • Trusco Code
    503-9525
  • Mass
    57.7kg
1 unit
450
6
3 Rows / 6 Levels
503-9533
30 Day(s)
-

Part Number : 63X-37-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    6
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 6 Levels
  • Color
    Neogray
  • Trusco Code
    503-9533
  • Mass
    61.4kg
1 unit
450
7
3 Rows / 7 Levels
502-2771
30 Day(s)
-

Part Number : 63X-38-NG
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    875
  • Depth(mm)
    450
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    7
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Uniform Load Capacity(kg/grade)
    100
  • Details Type
    3 Rows / 7 Levels
  • Color
    Neogray
  • Trusco Code
    502-2771
  • Mass
    65kg

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)