(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carbide Bur: Cylindrical end Blade Type (Part Numbers)

Carbide Bur: Cylindrical end Blade Type

Can be used for a wide range of metal working; from cutting to deburring. An extensive range of products with different tooth and cut profiles to suit your needs.

Part Number

Configured Part Number is shown.

Part Number
TCBT1202
TCBT1202D
TCBT1202DL
TCBT1242D
TCBT1402
TCBT1402D
TCBT1402D-1
TCBT1402DL
TCBT1502D
TCBT1602D
TCBT1602D-1
TCBT1702D
TCBT1702D-1
TCBT1802D-6
TCBTDX162
TCBTTA140
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct Model Cutting Edge Shape Blade Diameter
(mm)
Blade Length
(mm)
Total Length
1 Piece(s) 13 Day(s) or more Shank Diameter 3mmSpiral Cut31338
1 Piece(s) 13 Day(s) or more Shank Diameter 3mmCross Cut31338
1 Piece(s) 16 Day(s) or more Shank Diameter 3mmCross Cut31363
1 Piece(s) 16 Day(s) or more Shank Diameter 3mmCross Cut61345
1 Piece(s) 12 Day(s) Shank Diameter 6mmSpiral Cut61950
1 Piece(s) 13 Day(s) or more Shank Diameter 6mmCross Cut61950
1 Piece(s) 13 Day(s) or more Shank Diameter 6mmCross Cut62550
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmCross Cut61975
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmCross Cut81965
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmCross Cut101965
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmCross Cut102570
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmCross Cut121965
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmCross Cut122570
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmCross Cut162570
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmCross Cut101965
1 Piece(s) 20 Day(s) or more Shank Diameter 6mmFor Cutting Aluminum61950

Loading...

  1. 1

Basic Information

Shape Cylindrical End Blade Type Point Strategy 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)