(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Wrench Socket P-Cone with Giza

Impact Wrench Socket P-Cone with Giza

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Tip serrations (blades) remove concrete clogging

[Features]
· As the tip has a serrated shape, P-cones with adhered mortar can be detached.
· For drive pin 12.7 mm impact wrench.
· O-ring and pin are included.
· If purchasing separately due to loss, etc., use the EPW-4OP O-ring and tweezers.
· Uses carefully selected materials made in Japan, providing safety and security with all-Japan-made products.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Opposite side dimensions(mm)
    12
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    70
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    100
  • Nut Section Outer Diameter(mm)
    25
  • Nut Receiving Part Depth(mm)
    52
  • Packing Dimensions (Height x Width)(mm)
    110×40
  • Features
    Includes grip tip, can remove securing brackets that had adhered using mortar. For an impact wrench with an insertion edge of 12.7 mm. O-ring and pin are included.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : EPS-12GP
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Opposite side dimensions(mm)
    12
  • Insertion Angle(mm)
    12.7
  • Overall Length(mm)
    70
  • Single Item / Set Classification
    Single Item
  • Material
    SCM435
  • Weight(g)
    100
  • Nut Section Outer Diameter(mm)
    25
  • Nut Receiving Part Depth(mm)
    52
  • Packing Dimensions (Height x Width)(mm)
    110×40
  • Features
    Includes grip tip, can remove securing brackets that had adhered using mortar. For an impact wrench with an insertion edge of 12.7 mm. O-ring and pin are included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)