(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Monkey Wrench MW-230/MW-280

Monkey Wrench MW-230/MW-280

Standard Unit Price:
-
Days to Ship :
1 Day(s)

For soft tightening work

[Features]
· In order to tighten the plating nut without damaging it, the main body and jaw are not treated with heat.
· As it has a horizontal shape and slides open, it can turn large sizes

Basic Specifications

  • Set / Single
    Single Item
  • Material
    S55C
  • Guaranteed Torque(N·m)
    147
Part Number
Maximum Opening(mm)

Refine by

  • 56
  • 70
  • Clear
Overall Length(mm)

Refine by

  • 233
  • 283
  • Clear
Mass(g)

Refine by

  • 430
  • 615
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
56
233
430
1 Day(s)
-

Part Number : MW-230
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    56
  • Overall Length(mm)
    233
  • Mass(g)
    430
  • Set / Single
    Single Item
  • Material
    S55C
  • Head Thickness Distal Portion(mm)
    8.5
  • Head Thickness Root Portion(mm)
    16
  • Head Outer Diameter A(mm)
    58
  • Thickness Handle(mm)
    7
  • Mouth Depth(mm)
    32
  • Backing Sheet Dimension Height x Width(mm)
    285×82
  • Guaranteed Torque(N·m)
    147
70
283
615
1 Day(s)
-

Part Number : MW-280
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Maximum Opening(mm)
    70
  • Overall Length(mm)
    283
  • Mass(g)
    615
  • Set / Single
    Single Item
  • Material
    S55C
  • Head Thickness Distal Portion(mm)
    9.5
  • Head Thickness Root Portion(mm)
    17
  • Head Outer Diameter A(mm)
    70
  • Thickness Handle(mm)
    8
  • Mouth Depth(mm)
    43
  • Backing Sheet Dimension Height x Width(mm)
    335×95
  • Guaranteed Torque(N·m)
    147

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)