(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
UNI Holder (2 mm)

Click this image to zoom it.

Move the mouse over the image to zoom

UNI Holder (2 mm)【1-6 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Uses a 2‑mm Uni lead that does not easily break or wear down.
· The knurled metal grip is nonslip, even when wearing work gloves.
[Applications]
· Marking wood and concrete, etc.

Basic Specifications

Part Number
Color

Refine by

  • Black (2H)
  • Black (HB)
  • Red
  • Other
  • Clear
Detailed Type

Refine by

  • Replacement Lead (Includes 6 pcs)
  • Main Body
  • Clear
Number of Pieces Per Pack(Nos.)

Refine by

  • 6
  • Clear
Trusco Code

Refine by

  • 365-4281
  • 365-4273
  • 365-4265
  • 365-4257
  • 365-3951
  • 365-3943
  • 365-3935
  • 365-3927
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black (2H)
Main Body
-
365-3935
1 Day(s)
-

Part Number : MH5001P2H
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Black (2H)
  • Detailed Type
    Main Body
  • Number of Pieces Per Pack(Nos.)
    -
  • Trusco Code
    365-3935
  • Use
    For wood, concrete, etc.
  • Mass
    11.8g
Other
Main Body
-
365-3943
1 Day(s)
-

Part Number : MH5001PH
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Other
  • Detailed Type
    Main Body
  • Number of Pieces Per Pack(Nos.)
    -
  • Trusco Code
    365-3943
  • Use
    For wood, concrete, etc.
  • Mass
    11.8g
Black (HB)
Main Body
-
365-3951
1 Day(s)
-

Part Number : MH5001PHB
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Black (HB)
  • Detailed Type
    Main Body
  • Number of Pieces Per Pack(Nos.)
    -
  • Trusco Code
    365-3951
  • Use
    For wood, concrete, etc.
  • Mass
    11.8g
Red
Main Body
-
365-3927
1 Day(s)
-

Part Number : MH5001P.15
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Red
  • Detailed Type
    Main Body
  • Number of Pieces Per Pack(Nos.)
    -
  • Trusco Code
    365-3927
  • Use
    For wood, concrete, etc.
  • Mass
    11.8g
Black (2H)
Replacement Lead (Includes 6 pcs)
6
365-4265
1 Day(s)
-

6 Pieces Per Package

Part Number : ULN1P2H
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 6 Pieces Per Package

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Black (2H)
  • Detailed Type
    Replacement Lead (Includes 6 pcs)
  • Number of Pieces Per Pack(Nos.)
    6
  • Trusco Code
    365-4265
  • Use
    For wood, concrete, etc.
  • Mass
    18.9 g/pack
Other
Replacement Lead (Includes 6 pcs)
6
365-4273
1 Day(s)
-

6 Pieces Per Package

Part Number : ULN1PH
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 6 Pieces Per Package

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Other
  • Detailed Type
    Replacement Lead (Includes 6 pcs)
  • Number of Pieces Per Pack(Nos.)
    6
  • Trusco Code
    365-4273
  • Use
    For wood, concrete, etc.
  • Mass
    18.9 g/pack
Black (HB)
Replacement Lead (Includes 6 pcs)
6
365-4281
1 Day(s)
-

6 Pieces Per Package

Part Number : ULN1PHB
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 6 Pieces Per Package

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Black (HB)
  • Detailed Type
    Replacement Lead (Includes 6 pcs)
  • Number of Pieces Per Pack(Nos.)
    6
  • Trusco Code
    365-4281
  • Use
    For wood, concrete, etc.
  • Mass
    18.9 g/pack
Red
Replacement Lead (Includes 6 pcs)
6
365-4257
1 Day(s)
-

6 Pieces Per Package

Part Number : ULN1P.15
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 6 Pieces Per Package

Specificationtitle

  • Product Type
    Writing Implements for Construction
  • Color
    Red
  • Detailed Type
    Replacement Lead (Includes 6 pcs)
  • Number of Pieces Per Pack(Nos.)
    6
  • Trusco Code
    365-4257
  • Use
    For wood, concrete, etc.
  • Mass
    18.9 g/pack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)