(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Used for SEC-Ace Mill, EHG Model EHG-R (Part Numbers)

Used for SEC-Ace Mill, EHG Model EHG-R

[Features]
·An ace mill for general purposes, slab milling, grooving, and chamfering of difficult-to-cut materials.
Maximum cutting depth (Ad) (mm): 5.5
cutting diameter D (⌀): 80, 100, 125, 160, 200

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EHG4080R
EHG4100R
EHG4125R
EHG4160R
EHG4200R
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)
Fig
1 Piece(s) 16 Day(s) or more 804501.31
1 Piece(s) 16 Day(s) or more 10055022
1 Piece(s) 16 Day(s) or more 1256633.32
1 Piece(s) 16 Day(s) or more 1608634.82
1 Piece(s) 16 Day(s) or more 20010637.13

Loading...

  1. 1

Basic Information

Processing Applications Flat Surface / Slotting / Chamfer Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Ti Alloy, Heat-Resistant Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 5.5 Suitable Tip SECN42MT/M Series SEEN42MT Series SEKN42MT/MT-W/M Series SENN1203AFTN Series SEMR1203AFEN Series SEER1203AFEN Series SECN53MT/M Series SEKN53MT/M Series

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)