(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Blade Tip Replacement Tip C (80°Diamond) CCET-R-FY (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
CCET060201RFYACZ150
CCET060201RFYT1000A
CCET060202RFYACZ150
CCET060202RFYT1000A
CCET0602003RFYACZ150
CCET060204RFYACZ150
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Material
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1500.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersT1000A0.1Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.2ACZ1500.2Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2T1000A0.2Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Non-Ferrous MetalOthersACZ1500.03Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Non-Ferrous Metal0.4ACZ1500.4Carbide Coating

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Right Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.025
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Dimension S(mm) 2.38 Dimension φd(mm) 6.35
Cutting Edge Length(mm) 6.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)