(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Replacement Blade Insert D (55° Diamond) DCGT-MN-SI (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
DCGT070201MNSIAC1030U
DCGT070201MNSIAC510U
DCGT070201MNSIAC520U
DCGT070201MNSIAC530U
DCGT070201MNSIAC630M
DCGT070201MNSIT1000A
DCGT070201MNSIT1500A
DCGT070201MNSIT1500Z
DCGT070202MNSIAC1030U
DCGT070202MNSIAC510U
DCGT070202MNSIAC520U
DCGT070202MNSIAC530U
DCGT070202MNSIAC630M
DCGT070202MNSIT1000A
DCGT070202MNSIT1500A
DCGT070202MNSIT1500Z
DCGT070204MNSIAC1030U
DCGT070204MNSIAC510U
DCGT070204MNSIAC520U
DCGT070204MNSIAC530U
DCGT070204MNSIAC630M
DCGT070204MNSIT1000A
DCGT070204MNSIT1500A
DCGT070204MNSIT1500Z
Part NumberMinimum order quantityVolume DiscountDays to ShipWork Material Preferred Hand Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Material
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred HandOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.1Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U0.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.1Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.1Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.1Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.1Coated cermet
10 Piece(s) 12 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.2Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U0.2Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.2Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.2Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.2Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.2Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.2Coated cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyNo Preferred Hand0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.4Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U0.4Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.4Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.4Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel-0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC630M0.4Carbide Coating
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.4Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.4Cermet
10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal-0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.4Coated cermet

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Dimension S(mm) 2.38 Dimension φd(mm) 6.35
Cutting Edge Length(mm) 7.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)