(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square-Shape With Hole, Negative, SNMM-MP, For Rough Cutting (Part Numbers)

Part Number

Configured Part Number is shown.

SNMM310924NMPA30

Part Number
SNMM310924NMPA30
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Preferred Hand Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideA309.5231.752.4-31.75Carbide alloy

Loading...

  1. 1

Basic Information

Shape S (Square) Rake Angle Negative Clearance Angle(°) 0
Slot Code M

Please check the type/dimensions/specifications of the part SNMM310924NMPA30 in the Square-Shape With Hole, Negative, SNMM-MP, For Rough Cutting series.

Products like this...

Part Number
SNMM120408NMPAC8035P
SNMM120408NMPAC810P
SNMM120408NMPAC820P
SNMM310924NMPAC630M
SNMM310924NMPAC8015P
SNMM310924NMPAC810P
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Work Material Breaker Application Preferred Hand Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material
10 Piece(s) 8 Day(s) or more -SteelRough CuttingNo Preferred Hand0.8---YesCylindricalYes (one side) / NoAC8035P4.7612.7-012.7Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred Hand0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P4.7612.70.8-12.7Carbide Coating
10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-No Preferred Hand0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC820P4.7612.70.8-12.7Carbide Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5231.752.4-31.75Carbide Coating
10 Piece(s) 12 Day(s) or more -SteelRough CuttingNo Preferred HandOthers---YesCylindricalYes (one side) / NoAC8015P9.5231.752.4031.75Coating
10 Piece(s) 12 Day(s) or more Outer Diameter / Inner DiameterSteel-No Preferred HandOthers±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC810P9.5231.752.4-31.75Carbide Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)