(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 34 Type (Part Numbers)

Part Number

Configured Part Number is shown.

340H2

 
Part Number
340H2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type
1 Piece(s) 16 Day(s) or more 108010010630.3H2

Loading...

  1. 1

Basic Information

JIS Specification 34 Type (Left Handed) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Outer Diameter Milling Preferred Hand Left-hand

Please check the type/dimensions/specifications of the part 340H2 in the JIS Type Carbide Bit 34 Type series.

Products like this...

Part Number
340G10E
340G2
340H1
340ST20E
340ST30E
340U2
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Insert Dimension A
(mm)
Insert Dimension B
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type
1 Piece(s) 16 Day(s) or more 108010010630.3G10E
1 Piece(s) 16 Day(s) or more 108010010630.3G2
1 Piece(s) 16 Day(s) or more 108010010630.3H1
1 Piece(s) 16 Day(s) or more 108010010630.3ST20E
1 Piece(s) 16 Day(s) or more 108010010630.3ST30E
1 Piece(s) 16 Day(s) or more 108010010630.3U2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)