(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

JIS Type Carbide Bit 47 Type (Part Numbers)

Part Number

Configured Part Number is shown.

474ST20E

 
Part Number
474ST20E
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Shank b Dimension ar
(mm)
Insert Dimension A
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 16 Day(s) or more 2523025101001851ST20E03-3

Loading...

  1. 1

Basic Information

JIS Specification Type 47 (Right-hand) Product ​​Type Carbide bytes Material Carbide
Processing Applications For Inner Diameter Cutting Preferred Hand Right-hand

Please check the type/dimensions/specifications of the part 474ST20E in the JIS Type Carbide Bit 47 Type series.

Products like this...

Part Number
471G10E
471ST10P
471ST20E
472G10E
472ST10P
472ST20E
Part NumberMinimum order quantityVolume DiscountDays to ShipShank b
(mm)
Shank L1
(mm)
Shank h
(mm)
Shank b Dimension e
(mm)
Shank b Dimension ar
(mm)
Insert Dimension A
(mm)
Insert Dimension C
(mm)
Insert Dimension ε
(mm)
Material Type Application Tip
1 Piece(s) 16 Day(s) or more 13140137501030.5G10E03-0
1 Piece(s) 16 Day(s) or more 13140137501030.5ST10P03-0
1 Piece(s) 16 Day(s) or more 13140137501030.5ST20E03-0
1 Piece(s) 16 Day(s) or more 16160168601230.5G10E03-1
1 Piece(s) 16 Day(s) or more 16160168601230.5ST10P03-1
1 Piece(s) 16 Day(s) or more 16160168601230.5ST20E03-1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)