(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Hex wrench (T-type) 8 pieces set

Hex wrench (T-type) 8 pieces set

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Convenient for attachment/removal of hex socket bolts mounted in deep places.
· T-shaped handle is easy to grasp.
· This product has black oxide surface processing.
· The hardness is HRC 50-57.
· It can be set as a stand and can be hung from a wall using a hook hole.
[Applications]
· For tightening and loosening hex socket bolts.

Basic Specifications

  • Specifications
    • STOCK
  • Type
    T Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10 / 2 / 3 / 4 / 5 / 6 / 8 / 2.5
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    8
  • Mass(g/Set)
    947
  • Trusco Code
    342-9636
  • Features
    It can be set as a stand and can be hung from a wall using a hook hole.
  • Accessory
    Stand
  • Hardness
    HRC50~57

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : TSRR-8S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    T Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2 ~ 10
  • Single Product/Set Classification
    Set Product
  • Set Content(mm)
    2、2.5、3、4、5、6、8、10
  • Set Content(piece)
    8
  • Mass(g/Set)
    947
  • Trusco Code
    342-9636
  • Features
    It can be set as a stand and can be hung from a wall using a hook hole.
  • Accessory
    Stand
  • Hardness
    HRC50~57

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for detaching hexagon socket head cap screw attached in a deep part.
●Easy to hold T-handle specification.
●Surface treatment is black dye processing.
●The hardness is HRC50 to 57.

Specification

●Set Contents(mm):2, 2.5, 3, 4, 5, 6, 8, 10
●Set Contents(piece):8
●SPQ(set):12

Accessories

●Stand

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)