(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Impact Screwdriver

Impact Screwdriver

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    10
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    1.6
  • Overall Length(mm)
    173
  • Blade Tip
    (+)No.2×36、(+)No.1×80、(+)No.3×36、(+)No.2×80、(+)No.3×80、1.6×(-)10×80
  • Set Content
    (+)No.2×36、(+)No.1×80、(+)No.3×36、(+)No.2×80、(+)No.3×80、1.6×(-)10×80
  • Trusco Code
    275-9811
  • Features
    The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws. Compatible with 8 mm hexagonal shafts and single-headed bits.
  • Mass(g)
    1060/set

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 1900
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    10
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Rubber
  • Tip size / flathead (-) blade thickness (mm) B2
    1.6
  • Overall Length(mm)
    173
  • Blade Tip
    (+)No.2×36、(+)No.1×80、(+)No.3×36、(+)No.2×80、(+)No.3×80、1.6×(-)10×80
  • Set Content
    (+)No.2×36、(+)No.1×80、(+)No.3×36、(+)No.2×80、(+)No.3×80、1.6×(-)10×80
  • Trusco Code
    275-9811
  • Features
    The tip rotates when it is hit with a hammer. Comes into action when turning rusty or fixed screws. Compatible with 8 mm hexagonal shafts and single-headed bits.
  • Mass(g)
    1060/set

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●When hit with a hammer, the tip turns.
●Demonstrates its effect when turning the rusty screws, fixed screws, etc.
●Opposite side 8mm hexagonal shaft compliant with single end drill bit.

Specification

●Blade Edge:yNo.2 x 36, yNo.1 x 80, yNo.3 x 36, yNo.2 x 80, yNo.3 x 80, 1.6 x u10 x 80
●Total Length(mm):173
●Set Contents(piece):7
●SPQ(set):2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)