(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Short Head Hex Key

Short Head Hex Key

Standard Unit Price:
-
Days to Ship :
1 Day(s)

A hex bar wrench with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Professional users can select tools to suit their purposes from the extensive product lineup.
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability is created by adoption of this second to none dimension accuracy and tough special alloy.
[Applications]
· The L-shaped hex wrench (mm) is widely used in machinery, metal products, and automotive industries all over the world.
· Sizes are from 0.71 up to 22 mm.

Basic Specifications

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    125
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Compatible Cap Screw
    M12
  • Compatible Setscrew
    M18-20
  • Features
    Has an extremely high finished dimension accuracy of 1/100 mm. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : 2210-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Type
    Hex L-shape wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    125
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Compatible Cap Screw
    M12
  • Compatible Setscrew
    M18-20
  • Features
    Has an extremely high finished dimension accuracy of 1/100 mm. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)