(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

New High Power Milling Chuck Set (NT Shank) (Part Numbers)

New High Power Milling Chuck Set (NT Shank)

New Hi- Power Milling Chuck set with a dedicated case. (NT shank)

[Features]
· Features thick walls and special slits to help resolve chatter and slips when endmilling.
· It achieves the three goals of rigidity, precision, and graspability.

Part Number

Configured Part Number is shown.

Features

●3 features of rigidity, accuracy and gripping force have been realized.
●Prevents chattering by thick design of grasping part.
●Exercise its power in end mill processing.
●Unique inner diameter slit mechanism tightens the chuck barrel securely and creat

Usage

●For jig milling machine/horizontal boring machine NC/General purpose milling machine.

Specification

●SPQ(set):1
Part Number
SHMC32-50U/A
SHMC32-50U/B
SHMC42-50U/A
SHMC42-50U/B
Part NumberMinimum order quantityVolume DiscountDays to ShipRetainable blade diameter
(mm)
Set Content Main Body Set Contents Straight Collet Set Contents Chuck Arbor Set Contents Taper Holder
1 Piece(s) 12 Day(s) 32Main Body, Straight Collet, Taper Holder, Chuck Arbor SetHMC32 -50UC32- 6・ 8・10・12・16・20・25C32-JT6C32-MT1・MT2・MT3
1 Piece(s) 12 Day(s) 32Main Body, Straight Collet SetHMC32 -50UC32- 6・ 8・10・12・16・20・25--
1 Piece(s) 12 Day(s) 42Main Body, Straight Collet, Taper Holder, Chuck Arbor SetHMC42 -50UC42- 6・ 8・10・12・16・20・25・32C42-JT6C42-MT1・MT2・MT3・MT4
1 Piece(s) 12 Day(s) 42Main Body, Straight Collet SetHMC42 -50UC42- 6・ 8・10・12・16・20・25・32--

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type end mill
Holder Length L(mm) 85 NT No. NT50 Accessory Chuck tightening wrench, dedicated box
Features It achieves the three goals of rigidity, precision, and graspability. NT shank No. 50 Pulling screw types U

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)