(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pace master

Part Number

Configured Part Number is shown.

BM-50G

Features

●Detect the blade edge position with electrons.
●It has a cushion mechanism to prevent tool damage.

Usage

●For measurement reference position of the blade edge position.

Specification

●Stroke(mm):3
●W x D x H(mm):42.5 x 42.5 x 50
●For tools with current-carrying properties, workpieces(BM-50)
●Correspondence for all tools and workpieces(BM50G)
●Detection Accuracy ±1μm
●Power Supply: with Dry Battery SR44(2 pieces)
Part Number
BM-50G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Product Type All compatible types Probe diameter D(mm) 14
Probe materials Ceramic Method Internal contact type Mass(g) 240
Measured pressure(N) 2 Features Location of the blade tip is electrically detected. It uses an internal contact method that is compatible with various types of cutting tools and workpieces (BM-50G, BM-100G, BM-50M). The repeatability is ±1 μm (2σ). An embedded IC circuit enables secure detection. A cushioned structure that does not damage tools. Magnets at the bottom enable free attachment. Specifications LED Notice Supports all cutting tools and machined materials/machines
Minimum Width of Measurement Tool(mm) φ1 Repeat accuracy(μm) ±1(2σ) Stroke H(mm) 3
Touch Signal LED lighting (Red) Battery SR44X2 Battery Life 10 Hours Continuous Operation
Height Accuracy(mm) 50+0.0050

Please check the type/dimensions/specifications of the part BM-50G in the Pace master series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)