(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Point Master (PMG Series/Morse Taper Type)

Point Master (PMG Series/Morse Taper Type)

[Features]
· Instantly transmits touch position with LED lamp. Morse taper type

Part Number

Configured Part Number is shown.

Part Number
PMG-MT2
PMG-MT2S
Part NumberMinimum order quantityVolume DiscountDays to ShipAccessory
1 Piece(s) 12 Day(s) or more Stylus ST38-6P
1 Piece(s) 12 Day(s) or more φ6 Cylindrical Stylus ST38-6X6

Loading...

  1. 1

Basic Information

Product Category Measuring equipment L(mm) 80 Morse Taper No. MT2
Mass(g) 200 Measured pressure(N) XY 0.6N,Z 2.7N Features Instantly transmits touch position with LED lamp.
Specifications Probe restoration accuracy: ± 1 μm (2σ); Overtravel: XY ±12 mm Z 5 mm Battery Panasonic Lithium BR435X1 Battery Life 50 Hours Continuous Operation

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)