(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pliers (without grip) F1050H series

Pliers (without grip) F1050H series

Standard Unit Price:
-
Days to Ship :
1 Day(s)

JIS specified pincers prototype. Makes use of a special type of independently developed steel for superior sharpness and durability, suitable from a wide range of applications from professional to household.

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    184
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2.0X3
  • Trusco Code
    369-3716
  • Mass(g)
    250
  • Attachment Hole for Fall Prevention Strap
    NA
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : F1050H-175
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    184
  • With or without spring
    NA
  • Steel Wire Cutting Performance(φ/mm)
    3
  • Copper Wire Cutting Performance(φ/mm)
    3.5
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2.0X3
  • Trusco Code
    369-3716
  • Mass(g)
    250
  • Attachment Hole for Fall Prevention Strap
    NA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)