(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Mini Cart

Click this image to zoom it.

Move the mouse over the image to zoom

Mini Cart

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Features a compact size optimal for item transport in factories.
· A rust-proof product in which the chrome plating of the mesh rack has received an antibacterial clear coating.

Basic Specifications

  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Wheels
    Elastomer
  • Internal capacity
    1 unit
Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 605
  • 758
  • 910
  • Clear
Depth(mm)

Refine by

  • 460
  • 613
  • Clear
Height(mm)

Refine by

  • 815
  • 923
  • Clear
Maximum Capacity(kg/unit)

Refine by

  • 192
  • 200
  • Clear
Type Details

Refine by

  • Height 815 mm
  • Height 923 mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
605
460
923
200
Height 923 mm
Quote
-

Part Number : NMCA
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    605
  • Depth(mm)
    460
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4570
  • Mass(g)
    13600
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
605
460
815
192
Height 815 mm
Quote
-

Part Number : NMCA-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    605
  • Depth(mm)
    460
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4588
  • Mass(g)
    13200
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
758
460
923
200
Height 923 mm
Quote
-

Part Number : NMCB
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    758
  • Depth(mm)
    460
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4596
  • Mass(g)
    15400
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
758
460
815
192
Height 815 mm
Quote
-

Part Number : NMCB-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    758
  • Depth(mm)
    460
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4600
  • Mass(g)
    15000
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
910
460
923
200
Height 923 mm
Quote
-

Part Number : NMCC
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4618
  • Mass(g)
    17200
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
910
460
815
192
Height 815 mm
Quote
-

Part Number : NMCC-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    460
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4626
  • Mass(g)
    16800
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
605
613
923
200
Height 923 mm
Quote
-

Part Number : NMCD
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    605
  • Depth(mm)
    613
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4634
  • Mass(g)
    16900
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
605
613
815
192
Height 815 mm
Quote
-

Part Number : NMCD-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    605
  • Depth(mm)
    613
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4642
  • Mass(g)
    16500
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
758
613
923
200
Height 923 mm
Quote
-

Part Number : NMCE
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    758
  • Depth(mm)
    613
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4651
  • Mass(g)
    19300
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
758
613
815
192
Height 815 mm
Quote
-

Part Number : NMCE-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    758
  • Depth(mm)
    613
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4669
  • Mass(g)
    18900
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer
1 unit
910
613
923
200
Height 923 mm
Quote
-

Part Number : NMCF
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    613
  • Height(mm)
    923
  • Maximum Capacity(kg/unit)
    200
  • Type Details
    Height 923 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4677
  • Mass(g)
    22000
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 125 mm (2 Pieces) Swivel Type (With Stopper) 125 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Resin
  • Wheels
    Elastomer
1 unit
910
613
815
192
Height 815 mm
Quote
-

Part Number : NMCF-S
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    910
  • Depth(mm)
    613
  • Height(mm)
    815
  • Maximum Capacity(kg/unit)
    192
  • Type Details
    Height 815 mm
  • Number of Racks(Rack)
    3
  • Load Capacity Per Shelf(kg/rack)
    60
  • Supporting Post Diameter(mm)
    25.4
  • Trusco Code
    456-4685
  • Mass(g)
    21600
  • Features
    Compact and ideal for carrying items in a factory. The mesh shelf is an anti-rust product that is chrome plated and antibacterial clear coated.
  • Specification Shelf Plate
    Mesh Rack Plate
  • Specification Shelf Plate Adjustment Pitch(mm)
    25.4
  • Specification Caster
    Swivel Type 100 mm (2 Pieces) Swivel Type (With Stopper) 100 mm (2 Pieces)
  • Mesh Shelf Type
    Steel (Chrome Plated Antimicrobial Clear Coating)
  • Pole
    Stainless Steel (SUS304)
  • Caster Metal Parts
    Steel
  • Wheels
    Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)