(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Laminate Film 150 μm A4/B4/B5【100 Pieces Per Package】 (Part Numbers)

Laminate Film 150 μm A4/B4/B5

[Features]
· Set of 100 sheets of laminate film with resilient finish, resistant to bending, with thickness of 150 microns.
· 7 assorted sizes, from business card size to A3 size.

Part Number

Configured Part Number is shown.

LZ-5A4100

Part Number
LZ-5A4100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Laminate Film Type (Laminate Film) A4 Thickness(μ) 150
Feature 1 An assortment of 7 sizes from business card size up to A3 size. Material Polyester Product Size (Estimate) A4 Size (216 x 303 mm)
Mass(kg) 2.4739

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)