(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S (Part Numbers)

Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S

5-piece set that can be used to check several types of pilot holes and pilot hole depth. High-speed tool steel is used out of consideration for abrasion resistance. Can be used for both through-holes and blind-holes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPCSUN8JC

 
Part Number
CPCSUN8JC
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%
1 Piece(s) Quote unifiedNo.8325757115-3.394 (90%)3.480 (80%)6.38.310.4-

Loading...

  1. 1

Basic Information

Tool Material Type High-speed steel Tap Type Thread-cutting-related tool Hole type For through hole / For blind hole
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCSUN8JC in the Check Pins for Bored Hole in Thread Cut Tapping (Straight Type)_CPC-S series.

Products like this...

Part Number
CPCS010JD
CPCS010JE
CPCS010JF
CPCSUN8JD
CPCSUN8JE
CPCSUN8JM
Part NumberMinimum order quantityVolume DiscountDays to ShipScrew Types Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
ℓ3
(mm)
Percentage of Thread Engagement 90%
1 Piece(s) 20 Day(s) MeterM100.7511011027.510-9.310 (85%)9.391 (75%)152025-
1 Piece(s) 20 Day(s) MeterM100.7511011027.510-9.350 (80%)9.432 (70%)152025-
1 Piece(s) 20 Day(s) MeterM100.7511011027.510-9.391 (75%)9.472 (65%)152025-
1 Piece(s) Quote unifiedNo.8325757115-3.437 (85%)3.523 (75%)6.38.310.4-
1 Piece(s) Quote unifiedNo.8325757115-3.480 (80%)3.565 (70%)6.38.310.4-
1 Piece(s) Quote unifiedNo.8325757115-95% to 65% (5-Piece Set)95% to 65% (5-Piece Set)6.38.310.4-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)