(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Check Pins for Bored Holes in Thread Cut Tapping (Taper Type)_CPC-T (Part Numbers)

Check Pins for Bored Holes in Thread Cut Tapping (Taper Type)_CPC-T

Provides simple check of pilot hole diameter. Uses high speed tool steel out of consideration for wear resistance. Can be used for either through holes or blind holes with margin.

PDF

Part Number

Configured Part Number is shown.

CPCT2.5F

 
Part Number
CPCT2.5F
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
1 Piece(s) 20 Day(s) M2.50.4546832.55t2.013(100%)2.138(74%)1.56.5

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel Tap Type Thread-cutting-related tool
Coating Y/N NA

Please check the type/dimensions/specifications of the part CPCT2.5F in the Check Pins for Bored Holes in Thread Cut Tapping (Taper Type)_CPC-T series.

Products like this...

Part Number
CPCT010O
CPCT012P
CPCT2.0E
CPCT3.0G
CPCT4.0I
CPCT5.0K
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Shape d1
(mm)
d2
(mm)
l1
(mm)
ℓ2
(mm)
1 Piece(s) 20 Day(s) M101.510023.410811u8.376(100%)8.676(82%)6.716.7
1 Piece(s) 20 Day(s) M121.7511027.412912u10.106(100%)10.441(82%)7.719.7
1 Piece(s) 20 Day(s) M20.442732.55t1.576(100%)1.679(74%)16
1 Piece(s) 20 Day(s) M30.5468.543.26t2.459(100%)2.599(74%)1.57
1 Piece(s) 20 Day(s) M40.75211547t3.242(100%)3.422(76%)2.38.3
1 Piece(s) 16 Day(s) or more M50.859.5135.54.57t4.134(100%)4.334(77%)2.510

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)