(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Scotch-Brite CNS Bevel, Black (Part Numbers)

Scotch-Brite CNS Bevel, Black

Allows one touch attachment from disc grinder. Allows for removal of only films, dirt, and micro scratches. Will not scorch or clog. Safer than a wire brush. 

  • STOCK

Part Number

Configured Part Number is shown.

CNSBEBERUBLAAIR

Part Number
CNSBEBERUBLAAIR
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Work material General steel Outer diameter Dimensions(mm) 90
Inner Diameter Dimension(mm) 16 Thickness(mm) 7 Particle Size(#) 120
Abrasive grain Silicon carbide abrasive grain Compatible Tools For Air Tools Number Contained In A Packet(Sheets) 10
Max. Rotational Speed(rpm) 14000 Application Steel Sheet Blackening Removal, Display Work Maximum operating rotation speed(m/s) 65.9

Please check the type/dimensions/specifications of the part CNSBEBERUBLAAIR in the Scotch-Brite CNS Bevel, Black series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)