(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CORO-TURN 107 Ceramic Positive Tip for Machining (Part Numbers)

Part Number

Configured Part Number is shown.

RCGX251200T20015-650

 
Part Number
RCGX251200T20015-650
Part NumberMinimum order quantityVolume DiscountDays to Shipwork material s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Tip relief angle
(°)
Negative land width
(mm)
Negative land angle
(°)
10 Piece(s) 8 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material12.00251650XNegative land72.0015

Loading...

  1. 1

Basic Information

Shape R (Circular) Application Outer Diameter/Inner Diameter Available corners 1
Rake angle Pozidriv Selfishly No-hand Nose R Other
S Tolerance(mm) ±0.13 Other Nose R(mm) 0

Please check the type/dimensions/specifications of the part RCGX251200T20015-650 in the CORO-TURN 107 Ceramic Positive Tip for Machining series.

Products like this...

Part Number
RCGX090700E-6065
RCGX090700E-650
RCGX090700T07015-650
RPGN090300T01020-670
RPGX090700E-6060
RPGX120700E-6060
Part NumberMinimum order quantityVolume DiscountDays to Shipwork material s (Chip Thickness)
(mm)
Tip Size Diameter of Inscribed Circle iC Material type Tip Type Blade tip processing Tip relief angle
(°)
Negative land width
(mm)
Negative land angle
(°)
10 Piece(s) 8 Day(s) or more Heat-resistant alloy, titanium alloy7.94090.3756065XRound Honing7--
10 Piece(s) 8 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.94090.375650XRound Honing7--
10 Piece(s) 8 Day(s) or more Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material7.94090.375650XNegative land70.7015
10 Piece(s) 8 Day(s) or more Heat-resistant alloy, titanium alloy / High Hardness Material3.18090.375670NNegative land110.120
10 Piece(s) 8 Day(s) or more Heat-resistant alloy, titanium alloy7.94090.3756060XRound Honing11--
10 Piece(s) 8 Day(s) or more Heat-resistant alloy, titanium alloy7.94120.56060XRound Honing11--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)