(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stubby Ratcheting Set (with Flexible Shaft)

Stubby Ratcheting Set (with Flexible Shaft)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Stubby set for various applications, including multifunctional screwdrivers and ratchet.
[Features]
· Set equipped with screws having +/- point bits, hex bit, box bit, and flex bit that are frequently used in the popular stubby ratchet.
· Highly effective for screws and nuts near doorknobs and walls that cannot be tightened with a normal screwdriver.
· Speedy work is possible with a fast turning ratchet mechanism.
[Applications]
· Ideal for screws and nuts near doorknobs and walls that cannot be tightened with a normal screwdriver.

Basic Specifications

  • Specifications
    • STOCK
  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6 / 4.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    Available
  • Grip Type
    Rubber
  • Opposite Side(mm)
    6.35
  • Bit Size
    (+) #2/(-) 6, (+) #1/(-) 4.5; Hex: 2/2.5/3; Box: 5.5
  • Total Length(mm)
    Flex Bit: 182, Ratchet Stubby: 80
  • Weight(g)
    Set: 214, Bit set: 47
  • Characteristics
    It is a multi-functional screwdriver set equipped with screws having cross/straight slots, hexagon screws, BOX bits, and flex bits that are frequently used in the popular stubby ratchets. It is a powerful tool for tightening door knobs, screws near the walls, nuts, etc., which is not possible with ordinary screwdrivers. Work can be done quickly using this quick-rotating ratchet. Flex bits can also be used in electric screwdrivers. It can be used up to a maximum bending angle of 75° because of double layered inner and outer flexible covering. Bit holders can also be fitted on belts and tool mounts.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : DR-08
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Magnet
    Available
  • Grip Type
    Rubber
  • Opposite Side(mm)
    6.35
  • Bit Size
    (+) #2/(-) 6, (+) #1/(-) 4.5; Hex: 2/2.5/3; Box: 5.5
  • Total Length(mm)
    Flex Bit: 182, Ratchet Stubby: 80
  • Weight(g)
    Set: 214, Bit set: 47
  • Characteristics
    It is a multi-functional screwdriver set equipped with screws having cross/straight slots, hexagon screws, BOX bits, and flex bits that are frequently used in the popular stubby ratchets. It is a powerful tool for tightening door knobs, screws near the walls, nuts, etc., which is not possible with ordinary screwdrivers. Work can be done quickly using this quick-rotating ratchet. Flex bits can also be used in electric screwdrivers. It can be used up to a maximum bending angle of 75° because of double layered inner and outer flexible covering. Bit holders can also be fitted on belts and tool mounts.
  • RoHS
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)