(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Inner Socket for Impact Wrenches 6A-B

Inner Socket for Impact Wrenches 6A-B

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Socket for attaching/detaching the inner nut of large bus/truck tires.
[Features]
· A 19.0 mm drive for impact and power tools.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Dedicated socket for attaching and removing the inner nuts of trucks and buses.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Tire-Related
  • Overall Length(mm)
    66
  • Shape of Insertion Angle
    4 Sq.
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    21
  • Application
    For Attaching and Detaching Inner Nut
Part Number
Width across flat dimension(mm)

Refine by

  • 17
  • 19
  • 20
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
1 Day(s)
-

Part Number : 6A-17B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    66
  • Width across flat dimension(mm)
    17
  • Shape of Insertion Angle
    4 Sq.
  • Dimension (D1)(mm)
    38
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    21
  • Dimension (D)(mm)
    27
  • Mass(g)
    365
  • Application
    For Attaching and Detaching Inner Nut
19
1 Day(s)
-

Part Number : 6A-19B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    66
  • Width across flat dimension(mm)
    19
  • Shape of Insertion Angle
    4 Sq.
  • Dimension (D1)(mm)
    38
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    21
  • Dimension (D)(mm)
    28
  • Mass(g)
    340
  • Application
    For Attaching and Detaching Inner Nut
20
1 Day(s)
-

Part Number : 6A-20B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    66
  • Width across flat dimension(mm)
    20
  • Shape of Insertion Angle
    4 Sq.
  • Dimension (D1)(mm)
    38
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    21
  • Dimension (D)(mm)
    31
  • Mass(g)
    315
  • Application
    For Attaching and Detaching Inner Nut
21
1 Day(s)
-

Part Number : 6A-21B
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Tire-Related
  • Overall Length(mm)
    66
  • Width across flat dimension(mm)
    21
  • Shape of Insertion Angle
    4 Sq.
  • Dimension (D1)(mm)
    40
  • Dimension (D2)(mm)
    38
  • Dimension (L1)(mm)
    21
  • Dimension (D)(mm)
    31
  • Mass(g)
    340
  • Application
    For Attaching and Detaching Inner Nut

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)