(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Non-Magnetic Point Finder i

Non-Magnetic Point Finder i

The internal switch is turned ON when the stylus makes contact. Non-conductive workpieces can also be measured.

[Features]
· Capable of all types of measurement such as reference position setting, inner/outer diameter, centering, angle, groove width and height.
· Internal contact type that can also measure non-metallic workpieces such as wood, plastic, glass or ceramics.
· With 7 shank sizes and the development of a new mechanism (patent pending), measurement accuracy has improved dramatically

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BT30-SPI
BT30-SPI-3
BT40-SPI
BT40-SPI-3
SPI-10
SPI-10-3
SPI-20
SPI-20-3
SPI-32-3
Part NumberMinimum order quantityVolume DiscountDays to ShipSpindle Type D L
(mm)
A
(mm)
B
(mm)
C
(mm)
Auxiliary Stylus
(mm)
Mass
(g)
Battery (included)
1 Piece(s) 10 Day(s) or more # BT30BT30168.484.448.439φ6×29710Silver Oxide Battery SR-44 x 2
1 Piece(s) 10 Day(s) or more # BT30BT30168.484.448.439φ3×29710Silver Oxide Battery SR-44 x 2
1 Piece(s) 10 Day(s) or more # BT40BT40190.489.465.439φ6×291290Silver Oxide Battery SR-44 x 2
1 Piece(s) 10 Day(s) or more # BT40BT40190.489.465.439φ3×291290Silver Oxide Battery SR-44 x 2
1 Piece(s) 10 Day(s) or more -φ10139.658.64635φ6×29260Lithium Battery BR-435 x 1
1 Piece(s) 10 Day(s) or more -φ10139.658.64635φ3×29260Lithium Battery BR-435 x 1
1 Piece(s) 10 Day(s) or more -φ20158.658.66535φ6×29340R1 Manganese Battery (UM-5), 2 pcs
1 Piece(s) 10 Day(s) or more -φ20158.658.66535φ3×29340R1 Manganese Battery (UM-5), 2 pcs
1 Piece(s) 10 Day(s) or more -φ32158.658.66535φ3×29590R1 Manganese Battery (UM-5), 2 pcs

Loading...

  1. 1

Basic Information

Product Classification Measuring Equipments S(mm) 29 F(mm) 35.6
System Internal contact type Stylus Stroke / XY Axis(mm) ±6 Stylus Stroke / Z Axis(mm) +5
Measurement pressure XY axis: 0.8 N/Z axis: 3.0 N Repetitive accuracy Standard Stylus: ±0.5 μm/80 mm Long Stylus: ±1 μm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)