(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Infrared Thermometer with Laser Point (Part Numbers)

Infrared Thermometer with Laser Point

A Consumer Product Safety Act of Japan PSC mark product. Simultaneous display of radiation temperature, ambient temperature and the difference between them. Includes maximum value/minimum value/average value functions. Equipped with a back light for good visibility even in dark places.

Part Number

Configured Part Number is shown.

IR-01U

Part Number
IR-01U
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Radiation thermometer Temperature Measuring Range(°C) -30~550 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Distance to Measuring Range Ratio (D to S) 6 to 1 Width(mm) 50
Depth(mm) 20.6 Height(mm) 116.6 JAN Code 4983621200010
Trusco Code 449-2161 Mass(g) 128 Radiation rate 0.10 to 1.00
Radiation Temperature Measuring Range(°C) -30~550 Ambient Environmental Temperature Measurement Accuracy(°C) ±0.5 Radiation Temperature Measurement Accuracy ±2°C (-30 to 100°C)±2%rdg (other than those described to the left)
Ambient Environmental Temperature(°C) -10 – 60 Material ABS Resin Application Used to measure the temperature at the nozzle of the air conditioning unit. Can also be used to measure surface temperature.
Features It is a Consumer Product Safety Act PSC Mark product. It can display the radiation temperature, ambient temperature, and the difference between radiation temperature and ambient temperature at the same time. It has maximum, minimum, and average value function. It has a convenient backlight for use in the dark. Power Supply AAA Batteries x 2 (Sold Separately)

Please check the type/dimensions/specifications of the part IR-01U in the Infrared Thermometer with Laser Point series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)