(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Emergency Cut-Off Valve for Earthquake "Gas Shutter" (Part Numbers)

Emergency Cut-Off Valve for Earthquake "Gas Shutter"

During seismic activities with the intensity of grade 5 or more, the seismometer (vibcon) detects the vibrations, those signals are controlled by using operation panel and the gas supply is cut off by closing the air operated valves. Shuts gas off in industrial gas piping when earthquake occurs.

Part Number

Configured Part Number is shown.

GAS-SHYTTER

Part Number
GAS-SHYTTER
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Model Gas Welding Equipment Accessories Material / Body Steel JAN Code 4560125829673
Trusco Code 434-4626 Mass(g) 12000 Power (V) AC100
Depth (mm) 150 Height (mm) 320 Width (mm) 300
Operator AIR Pressure 0.65~0.9MPa AIR Outlet/Inlet 1/4 Swagelok Cord for Input Signal 10m
Features During seismic activities with the intensity of grade 5 or more, the seismometer (vibcon) detects the vibrations, those signals are controlled by using operation panel and the gas supply is cut off by closing the air operated valves. Use Shuts gas off in industrial gas piping when earthquake occurs. Accessories Seismic Sensor (Vibcon)

Please check the type/dimensions/specifications of the part GAS-SHYTTER in the Emergency Cut-Off Valve for Earthquake "Gas Shutter" series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)