(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heat Insulating Cooling Net

Heat Insulating Cooling Net

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Stainless steel coating cuts ultraviolet and infrared rays. Mirror effect makes it difficult to see into interiors. Significantly blocks not only ultraviolet, but also heat rays from summer sunlight due to the heat shielding effect, preventing a rise in temperature indoors and increasing cooling effects. Mesh-type design avoids heat cracking and allows air to pass through.

Basic Specifications

  • Product Model
    Other
  • Width(mm)
    1000
  • Thickness(mm)
    0.3
  • Color
    Black
  • Features
    Stainless steel processing cuts ultraviolet and infrared rays. The mirror effect makes it difficult to see inside the room. In addition to blocking UV rays, it protects from heat by shielding strong summer sunlight which keeps room temperatures from rising and increases the effect of AC units. Mesh design allows wind to pass through it and prevents cracking due to heat.
  • Use
    Measures for regulation of temperature in stores, factories, etc. Product color fading and degradation prevention.
  • Accessories
    Paper Ruler
  • Material
    100% Polyester (Back surface stainless steel coating)
  • Reduces Ultravoilet Rays
    69%
  • Reduces Infrared Rays
    47%
  • Specifications
    Mounts with Hook and Loop Tape
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(m)

Refine by

  • 1
  • 2
  • Clear
JAN Code

Refine by

  • 4560424580015
  • 4560424580022
  • Clear
Trusco Code

Refine by

  • 443-8493
  • 443-8485
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
2
4560424580015
443-8485
1 Day(s)
-

Part Number : J5M4712
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Width(mm)
    1000
  • Length(m)
    2
  • Thickness(mm)
    0.3
  • Color
    Black
  • JAN Code
    4560424580015
  • Trusco Code
    443-8485
  • Mass(g)
    255
  • Features
    Stainless steel processing cuts ultraviolet and infrared rays. The mirror effect makes it difficult to see inside the room. In addition to blocking UV rays, it protects from heat by shielding strong summer sunlight which keeps room temperatures from rising and increases the effect of AC units. Mesh design allows wind to pass through it and prevents cracking due to heat.
  • Use
    Measures for regulation of temperature in stores, factories, etc. Product color fading and degradation prevention.
  • Accessories
    Paper Ruler
  • Material
    100% Polyester (Back surface stainless steel coating)
  • Reduces Ultravoilet Rays
    69%
  • Reduces Infrared Rays
    47%
  • Specifications
    Mounts with Hook and Loop Tape
  • Velcro(Nos.)
    8
1 pc.
1
4560424580022
443-8493
1 Day(s)
-

Part Number : J5M4713
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Other
  • Width(mm)
    1000
  • Length(m)
    1
  • Thickness(mm)
    0.3
  • Color
    Black
  • JAN Code
    4560424580022
  • Trusco Code
    443-8493
  • Mass(g)
    200
  • Features
    Stainless steel processing cuts ultraviolet and infrared rays. The mirror effect makes it difficult to see inside the room. In addition to blocking UV rays, it protects from heat by shielding strong summer sunlight which keeps room temperatures from rising and increases the effect of AC units. Mesh design allows wind to pass through it and prevents cracking due to heat.
  • Use
    Measures for regulation of temperature in stores, factories, etc. Product color fading and degradation prevention.
  • Accessories
    Paper Ruler
  • Material
    100% Polyester (Back surface stainless steel coating)
  • Reduces Ultravoilet Rays
    69%
  • Reduces Infrared Rays
    47%
  • Specifications
    Mounts with Hook and Loop Tape
  • Velcro(Nos.)
    6

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)