(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
ESLON Tape No.360

ESLON Tape No.360

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Vinyl tape wit superior electrical insulation and weather resistance, and good workability. JIS standard compliant product (JIS C 2336). For general wiring construction and wiring color coding.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • Black Color
  • White Color
  • Red Color
  • Blue
  • Yellow Color
  • Green
  • Transparent
  • Clear
Color Detail

Refine by

  • Black
  • Blue
  • Gray
  • Green
  • Red
  • Transparency
  • White
  • Yellow
  • Clear
JAN Code

Refine by

  • 4901860102070
  • 4901860102094
  • 4901860102100
  • 4901860102117
  • 4901860102124
  • 4901860102131
  • 4901860102148
  • 4901860102155
  • Clear
Trusco Code

Refine by

  • 443-8621
  • 443-8612
  • 443-8604
  • 443-8591
  • 443-8582
  • 443-8574
  • 443-8566
  • 443-8558
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
Blue
Blue
4901860102070
443-8558
1 Day(s)
-

Part Number : V360A02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Detail
    Blue
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • JAN Code
    4901860102070
  • Trusco Code
    443-8558
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Black Color
Gray
4901860102094
443-8566
1 Day(s)
-

Part Number : V360H02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Detail
    Gray
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • JAN Code
    4901860102094
  • Trusco Code
    443-8566
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Black Color
Black
4901860102100
443-8574
1 Day(s)
-

Part Number : V360K02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Detail
    Black
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • JAN Code
    4901860102100
  • Trusco Code
    443-8574
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Green
Green
4901860102117
443-8582
1 Day(s)
-

Part Number : V360M02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Detail
    Green
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • JAN Code
    4901860102117
  • Trusco Code
    443-8582
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Red Color
Red
4901860102124
443-8591
1 Day(s)
-

Part Number : V360R02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Color
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Detail
    Red
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • JAN Code
    4901860102124
  • Trusco Code
    443-8591
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Transparent
Transparency
4901860102131
443-8604
1 Day(s)
-

Part Number : V360T02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Detail
    Transparency
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • JAN Code
    4901860102131
  • Trusco Code
    443-8604
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
White Color
White
4901860102148
443-8612
1 Day(s)
-

Part Number : V360W02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Color
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Detail
    White
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • JAN Code
    4901860102148
  • Trusco Code
    443-8612
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based
1 Roll
Yellow Color
Yellow
4901860102155
443-8621
1 Day(s)
-

Part Number : V360Y02
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellow Color
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.2
  • Color Detail
    Yellow
  • Adhesive Strength
    1.5N/10mm
  • Tensile Strength
    29.4N/10mm
  • JAN Code
    4901860102155
  • Trusco Code
    443-8621
  • Mass(g)
    95
  • Features
    Vinyl tape with good workability and excellent electrical insulation and weather resistance. JIS standard (JIS C 2336) compliant.
  • Use
    For coloring of general wiring construction and wiring.
  • Operating Temperature Range(°C)
    -10 – 60
  • Base Material
    Polyvinyl Chloride
  • Pressure sensitive adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)